Overview
Product Details
The EVAL-AD7949EDZ is a fully featured evaluation Kit for the AD7949. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            EVAL-AD76MUXEDZ: Evaluation Board For AD7682/89/99/7949 PulSAR ADCs (Rev. PrD)3/29/2010PDF4664 kB