Overview

Product Details

The EVAL-AD7609EDZ is a fully featured evaluation kit for the AD7609. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.

Software

Device Drivers

WIKI
AD7606 - No-OS Driver
The AD7606 is a 8-/6-/4-Channel DAS with 16-Bit, Bipolar Input, Simultaneous Sampling ADC.

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.