Overview

Features and Benefits

  • Full featured evaluation board for AD7293
  • Graphical user interface (GUI) software with USB control 
  • Various link options

Product Details

The AD7293 is a 12-bit monitoring device with multichannel ADC, DACs, current sensors, and temperature sensors.

For full details on the AD7293, see the AD7293 data sheet and consult it when using the EVAL-AD7293SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section.

The EVAL-AD7293SDZ requires the EVAL-SDP-CB1Z board. The EVAL-AD7293SDZ interfaces to the USB port of the PC via the EVAL-SDP-CB1Z. Software that allows the user to easily program the AD7293 is available with the EVAL-AD7293SDZ.

Applicable Parts

Package Contents

  • AD7293 evaluation board
  • AD7293 evaluation board software CD

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.