Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-AD7195ASDZ.
The EVAL-AD7195EBZ is a fully featured evaluation Board for the AD7195. The evaluation board can be operated in standalone mode ( either battery-powered or with external power supply) or connected to a PC via a standard USB interface. When operated with a PC, software is provided enabling the user to perform detailed analysis of the ADC's performance.
Please note: This Evaluation software does not run on Windows 8 or Windows 10 (USB driver is non-compliant with OS >Windows 7).
Documentation & Resources
- 
                                                                    
                                                                        
                                                                                                                                                    Evaluation Software6/17/2011ZIP
- 
                                                                    
                                                                        
                                                                                                                                                    Evaluation Board Schematic6/17/2011PDF
- 
                                                                    
                                                                        
                                                                                                                                                    Gerber Files6/17/2011ZIP