Overview

Product Details

EVAL-AD608EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, limiter output, detector input, RSSI output, and power up connections with single ended setups are featured. Access to the +3V/7.3 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.7 to +5.5V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.