Overview

Product Details

EVAL-AD607EBZ is a fully populated, 4-layer, FR4-based evaluation board. RF input, LO input, frequency detector input, MGC input, IF output, power up and I/Q output connections with single ended setups are featured. Access to the +3V/8 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +2.92 to +5.5V.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.