User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the AD5423
- On board 2.5V ADR4525 reference
- ACE software for control
Product Details
This user guide describes the EVAL-AD5423SDZ evaluation board for the AD5423 single-channel, 16-bit voltage, 16-bit current output digital-to-analog converter (DAC).
The EVAL-AD5423SDZ (see Figure 1) requires the EVAL-SDP-CS1Z system demonstration platform (SDP-S) board. The EVAL-AD5423SDZ interfaces to the USB port of the PC via the SDP-S board. The Analysis, Control, Evaluation (ACE) software allows simplified programming of the AD5423, and is available to use with the EVAL-AD5423SDZ.
For full details on the AD5423, see the AD5423 data sheet. Consult the data sheet in conjunction with this user guide when using the EVAL-AD5423SDZ.