Overview
Features and Benefits
- Full featured evaluation board used in conjunction with low voltage digiPOT motherboard (EVAL-MB-LV-SDZ)
 - Multiple test circuits
 - Multiple ac/dc input signals
 - PC control via a separately purchased system demonstration platform (SDP-B or SDP-S)
 - PC software for control
 
Product Details
The AD5160 supports single-supply 2.7 V to 5.5 V operation, making the device suitable for battery-powered applications and many applications requiring superior low temperature coefficient performance.
In addition, the AD5160 uses an SPI-compatible digital interface to vary the wiper setting. The resistance between the wiper and either end point of the fixed resistor varies linearly with respect to the digital code transferred into the RDAC latch.
The EVAL-AD5160DBZ daughter board and the EVAL-MB-LV-SDZ motherboard can operate in single-supply mode and incorporate an internal power supply from the USB.
Complete specifications for the AD5160 can be found in the AD5160 data sheet.
Applicable Parts
Package Contents
- EVAL-AD5160DBZ evaluation board
 - EVAL-MB-LV-SDZ motherboard
 - CD that includes
    
- Self-installing software that allows users to control the board and exercise all functions of the device
 - Electronic version of the AD5160 data sheet
 - Electronic version of the EVAL-AD5160DBZ user guide
 
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-623: Evaluation Board for the AD5160 Digital Potentiometer12/2/2013PDF722 kB