Overview
Features and Benefits
- Full-featured evaluation board for the AD5111
- Several test circuits
- Various ac/dc input signals
- PC control via a separately purchased system demonstration platform (SDP)
- PC control software
Product Details
The AD5111 supports single-supply 2.3 V to 5.5 V operation, making the device suited for battery-powered applications and many other applications, offering guaranteed low resistor tolerance errors of ±8% and high bandwidth while allowing up to ±6 mA current density in the A, B, and W pins.
A simple 3-wire up/down interface allows manual switching or high speed digital control with clock rates up to 50 MHz. The EVAL-AD5111SDZ can operate in single-supply mode and incorporates an internal power supply from the USB.
Documentation
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.