Evaluation Software
Rev.
1.3.10.15-Beta
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the AD4116
- PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
- PC software for control and data analysis (time domain)
- Standalone capability
Product Details
The EVAL-AD4116ASDZ is a full featured evaluation board that can be used to evaluate all the features of the AD4116. The AD4116 is a 24-bit, sigma-delta analog-to-digital converter (ADC) with 6 differential/11 single-ended, high impedance (≥10 MΩ) bipolar, ±10 V voltage inputs and 2 differential/4 single-ended/pseudo differential direct ADC inputs. All channels have on-board overvoltage and overcurrent protection. The EVAL-AD4116ASDZ board includes voltage references and power and data insulation, and can be connected to the Analog Devices, Inc., EVAL-SDP-CB1Z system demonstration platform. The SDP board provides connection to a PC via a universal serial bus (USB) port and can provide power for the EVAL-AD4116ASDZ board from the PC USB port. The AD411X Eval+ evaluation software configures the AD4116 device functionality and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation. Full specifications for the AD4116 are available in the product data sheet, which must be consulted in conjunction with the user guide when working with the this evaluation board.Markets and Technologies
Applicable Parts
Getting Started
Equipment Needed
- EVAL-AD4116ASDZ
- EVAL-SDP-CB1Z system demonstration platform
- DC signal source
- USB cable
- PC running Windows with USB 2.0 port