User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit 2965A shows the LTC3336 15V/250mA nanopower buck DC/DC with programmable peak input current operating with a configurable output voltage and peak current limit. The LTC3336 supports input voltages from 2.5V to 15V and a peak current up to 300mA with a typical quiescent current of 80nA. Output voltages are configurable from 1.2V to 5V.
The DC2965A demonstrates a simple layout for the highest power configuration of the LTC3336. The circuit can be reduced for lower IPEAK levels.
Applicable Parts
Documentation & Resources
-
DC2965A - Schematic8/18/2021PDF115K
-
DC2965A - Demo Manual (Rev. 0)9/9/2021PDF599 K
-
DC2965A - Design Files9/9/2021ZIP3M