Overview
Product Details
This evaluation board is obsolete and no longer recommended. The replacement board is the EVAL-LTC7878-AZ.
Demonstration circuit 2931A is a buck-boost regulator featuring the LTC7878. The DC2931A operates from a 9V to 55V input voltage range and generates a 12V, 6A output. The LTC7878 has a precision voltage reference that can generate an output voltage with 1% tolerance over the full operating conditions. The 260kHz switching frequency operation results in a small and efficient circuit. The converter achieves over 97% efficiency with 6A load. The demonstration circuit can be easily modified to regulate output voltages from 1V to 70V.
The DC2931A provides a high-performance, cost-effective solution for generating a 12V output. The LTC7878 data sheet gives a complete description of this part, its operation, and application information. Refer to it in conjunction with the demo manual.
Applicable Parts
Documentation & Resources
-
DC2931A - Schematic2/28/2023PDF110K
-
DC2931A - Demo Manual (Rev. 0)2/28/2023PDF2 M
-
DC2931A - Design Files2/28/2023ZIP4 M