User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit 2642A shows the LTC4041 supercapacitor backup power manager operating with either a stack of two series supercapacitors (DC2642A-A) or a single supercapacitor (DC2642A-B). The board demonstrates the design of a 5V rail with a short-term power backup using 10F supercapacitors.
The input current limit, charge current limit, charge voltage, power fail threshold, and boost voltage are all configurable through changing resistor values on the board. Test points for all monitoring pins and LED indicators on status pins are also available to assist in the evaluation.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2642A-B - Schematic7/3/2018PDF85 K
-
DC2642A-A - Schematic7/3/2018PDF85 K
-
DC2642A - Demo Board Manual (Rev. 0)7/6/2018PDF1 M
-
DC2642A-B - Design Files7/3/2018ZIP3 M
-
DC2642A-A - Design Files7/3/2018ZIP3 M