Overview
Product Details
Demonstration circuit 2268A-G is a high efficiency, high density, dual 10A, switch mode step-down power supply on a compact 1.5-inch × 1.2-inch PCB. It features the LTM4631 µModule® regulator. The input voltage is from 4.5V to 15V. The output voltage is programmable from 0.6V to 1.8V. DC2268A-G can deliver up to 10A maximum in each channel. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the resistor jumper (R1/R2) selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. Two outputs can be connected in parallel for a single 20A output solution with optional jumper resistors.
The board allows the user to program how its output ramps up and down through the TRACK/SS pin. Remote output voltage sensing is available for improved output voltage regulation at the load point. An optional input inductor L1 reduces the EMI noise for noise sensitive applications. DC2268A can be easily inserted to an edge connector for testing and debugging. These features and the availability of the LTM4631 in a compact 16mm × 16mm × 4.41mm LGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4631 data sheet must be read in conjunction with the demo manual for working on or modifying the DC2268A-G.
Applicable Parts
Documentation & Resources
-
DC2268A-G - Schematic12/10/2020PDF65 K
-
DC2268A-G - Demo Manual (Rev. 0)12/10/2020PDF1 M
-
DC2268A-G - Design Files12/10/2020ZIP10 M