Demonstration circuit 1685A features the LTC6417, a 1.6GHz differential ADC buffer driving the LTC2209, a 16-bit 160Msps ADC. The DC1685B is supplied with a bandpass filter centered at 140MHz between the buffer and ADC. The filter center frequency can be changed to optimize performance at different analog input frequencies. Both single-ended and differential configurations are supported at the inputs. The DC1685A has been developed from the DC1281A, used to characterize LTC2209 family of ADCs.
Use the DC1685A with a DC890 FastDAACS and PScope™ Software to collect time and frequency data.
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.