Overview

Features and Benefits

  • Simple evaluation of the AD8235
  • CR2032 battery provision
  • On-board voltage reference using the LTC2063 low power amplifier
  • 2 in × 1.35 in small form factor 

Product Details

The AD8235ACBZ-EVALZ contains a CR2032 battery provision that is capable of powering up the AD8235 40 μA, micropower instrumentation amplifier and the LTC2063 low power operational amplifier. This feature allows the AD8235ACBZ-EVALZ to be a standalone board ready for product evaluation. 

The AD8235ACBZ-EVALZ design allows the user to easily adjust the gain resistors and common discrete components on the board. The on-board male headers set the AD8235ACBZ-EVALZ to different configurations using the jumper shunt. 

The AD8235ACBZ-EVALZ allows battery-powered configuration to showcase the portable nature of the AD8235. In battery-powered configuration, the LTC2063 acts as the voltage reference for the single-supply configuration. 

For full details on the AD8235, see the AD8235 data sheet, which must be consulted in conjunction with this user guide when using the AD8235ACBZ-EVALZ. 

Applications

  • Fast and easy product evaluation and characterization
  • Portable system applications

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.