ADN2804
NOT RECOMMENDED FOR NEW DESIGNS622 Mbps Clock and Data Recovery IC with Integrated Limiting Amplifier
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Exceeds SONET requirements for jitter transfer/generation/tolerance
- Quantizer sensitivity: 3.3 mV typical
- Adjustable slice level: ±95 mV
- Loss-of-signal (LOS) detect range: 2.6 mV to 18.4 mV
- Independent slice level adjust and LOS detector
- Patented clock recovery architecture
- No reference clock required
- Loss-of-lock indicator
- I2C® interface to access optional features
- Single-supply operation: 3.3 V
- Low power: 423 mW typical
- 5 mm × 5 mm, 32-lead LFCSP, Pb free
The ADN2804 provides the receiver functions of quantization, signal level detect, clock and data recovery, and data retiming for 622 Mbps NRZ data. The ADN2804 automatically locks to 622 Mbps data without the need for an external reference clock or programming. In the absence of input data, the output clock drifts no more than ±5%. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.
This device, together with a PIN diode and a TIA preamplifier, can implement a highly integrated, low cost, low power fiber optic receiver.
The receiver’s front-end loss-of-signal (LOS) detector circuit indicates when the input signal level falls below a user-adjustable threshold. The LOS detect circuit has hysteresis to prevent chatter at the output.
The ADN2804 is available in a compact 5 mm × 5 mm, 32-lead LFCSP.
Applications
- BPON ONT
- SONET OC-12
- WDM transponders
- Regenerators/repeaters
- Test equipment
- Broadband cross-connects and routers
Documentation
Data Sheet 1
Application Note 2
Frequently Asked Question 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN2804ACPZ | 32 ld LFCSP (5x5mm CP-32-2) | ||
ADN2804ACPZ-RL7 | 32 ld LFCSP (5x5mm CP-32-2) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 2, 2013 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
ADN2804ACPZ | PRODUCTION | |
ADN2804ACPZ-RL7 | PRODUCTION | |
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
ADN2804ACPZ | PRODUCTION | |
ADN2804ACPZ-RL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.