Body Composition, Hydration, Bioimpedance Analysis
Body Composition, Hydration, and Bioimpedance Analysis Solutions
Analog Devices’ bioimpedance analysis application solutions are powered by our high-precision, highly programmable impedance-to-digital converters, which enable intracellular detection for various bioimpedance applications with an electroimpedance spectrometry capability. An integrated digital engine enables maximum design flexibility for various applications.
Body composition analysis ranges from body fat content measurement to advanced core body hydration analysis. We provide fully integrated analog front ends that can safely excite weak electric current flows through the body and measure voltage to calculate body impedance accordingly.
Value and Benefits
- Advanced BioZ Integration: AFEs and data converters enable precise body composition measurement.
- Real-Time Connectivity: Microprocessors and RF interfaces support continuous monitoring.
- Embedded Safety Features: Motion control and authentication enhance wearable reliability.
Key Resources
Technical Articles
Application Notes
-
} else {
} }
PDF
AN-1302: Optimizing the ADuCM350 for 4-Wire, BioIsolated Impedance Measurement Applications
502.66 K
-
} else {
} }
PDF
AN-1271: Optimizing the ADuCM350 for Impedance Conversion
582.01 K
Developer Tools and Resources
Design Tools
ADuCM36x Multi-Functional Tool
PulSAR® Analog-to-Digital Converter Evaluation Kit
ADUCM350: 16-Bit Precision, Low Power Meter on a Chip with Cortex-M3 and Connectivity
Simulation Models
ADI provides simulation models for RF, Linear, Converters, Power Management and other products for circuit and board level simulation needs.
Files and Downloads
Application Note
AN-1271: Optimizing the ADuCM350 for Impedance Conversion
582.01 K
AN-1302: Optimizing the ADuCM350 for 4-Wire, BioIsolated Impedance Measurement Applications
502.66 K
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
Product Highlight
ADAS1000 5-Electrode ECG AFE
595.84 K
Impedance-to-Digital Converters—Compact and Easy to Use
680.22 K
Product Selection Guide
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Circuit Note
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
Brochure
Silent Switcher Technology
1.74 M
The Building Blocks of the IoT
1.83 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
User Guide
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
UG-587: ADuCM350 Hardware Reference Manual
5.77 M
UG-668: Evaluating the ADuCM350 16-Bit, Precision, Low Power Meter-on-a-Chip
1.55 M
UG-677: ADuCM350 Software Development Kit Quick Start Guide
235.5 K
UG-364: Evaluating the AD5933 1 MSPS, 12-Bit Impedance Converter Network Analyzer
1202 kB
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}