Missiles and Precision Munitions

Mission-critical expertise.
Across the entire signal chain.
As global defense agencies become more reliant on precision weapons, the quality, performance, and design of the signal chain are even more mission critical. We support customers with strength in three essential aspects of signal chain design:
- Comprehensive experience in missiles and munitions
- The broadest product portfolio in the industry, including MEMS-based gyroscope, accelerometer, and IMU solutions
- The capability to seamlessly integrate hardware, software, and security throughout the entire signal chain
Our catalog of components and deep expertise in missile and precision munition subsystems deliver solutions for targeting systems, guidance control, ordnance stabilization, and performance in extreme environments.
Targeting Systems
We provide targeting and seeker head solutions that enable a high degree of integration and size reduction. Some key areas of expertise include radar illuminator and receiver core technology, high speed/precision converters supporting target acquisition, and fusing and precision detonation.
Guidance Control
Hypersonic speeds, extremely high g-forces, and flight dynamics create an exceptionally demanding environment for the accurate movement of control surfaces. Analog Devices provides precision sensing and motion systems for both control surfaces and launcher positioning. Our capabilities include precision motor/servo control for guidance, high reliability digital signal processors, and precision RDC/LVDT technology.
Ordnance Stabilization
Key to any successful target prosecution is the stability and accuracy of the attitude and position of the munition. Analog Devices is the leader in MEMS-based gyroscope, accelerometer, and IMU solutions, providing systems that meet not only performance, but also the size and geometry requirements of modern munition designs.
Telemetry
Next generation precision guided munitions, including pyrotechnically launched, will incorporate not only advanced guidance, inertial measurement units and motor control, but telemetry back to the launching platform. Missile telemetry will provide performance, damage assessments and verification while in operational flight. Unique challenges occur with high speed projectiles and missiles system which can be overcome with Analog Devices, Inc.’s extensive line of analog components centered around the RadioVerse family of transceivers. The family supports most functions, such as frequency hopping, required for military telemetry.
Surviving Extreme Environments
From the punishing ballistic demands of vibration and acceleration (up to as much as 20,000 g’s), to the extreme temperature ranges in both operating and storage environments, munitions systems and components demand specialized technology and engineering. Analog Devices has the know-how and proficiency to develop solutions capable of performing in even the most severe operational environments. They include:
- Demonstrated high-g survivability
- Mounting and geometry considerations
- Tested temperature range –55°C to +125°C and some up to 210°C
- Corrosion resistant packaging and wire bonding
- NiPdAu lead frames to mitigate tin whiskers
- Hermetically sealed packages
- Application specific system in package

Integrated Solutions
We bring decades of leadership in integrated solutions with the industry’s broadest component portfolio. Our ability to integrate on-chip, in-package, and at the Line-Replaceable Unit (LRU) level can help you better meet your performance, SWaP and reliability goals.
We have complete control of the process, from the bare die to the manufacturing of key components within our modules, which gives you unprecedented obsolescence management and product lifecycle support.
Added to that is comprehensive system-level knowledge, extensive expertise in hi-rel modules/subsystems, and the capability to secure silicon all the way to data output.
Tech Article:
Brushless DC Motors Introduction for Next-Generation Missile Actuation Systems Outline
Munition systems are quickly becoming as cost constrained as other areas of engineering as costs rise and customers demand smaller and longer range products. Modern advancements in motor drives including brushless dc motors (BLDC) have enabled smaller, lighter, cheaper, and more efficient CAS designs. See how our ADA4571 product is helping to solve industry pain points.
Tech Article:
It’s Not Just About SWaP Any Longer
In order to address the challenges of miniaturization and increased density of components in a given volume, the industry has traditionally focused on reducing size, weight and power (SWaP). This long-running approach is beginning to see limits in foundry and packaging processes and the continued SWaP progression.

Webcast:
Modern Inertial Applications for Aerospace and Defense
Many MEMS solutions today are either too large or inefficient for military applications. Learn how the latest family of ADI MEMS can now be incorporated into a wide variety modern applications such soldier wearables, small munitions, barrel stabilization, and more.

Missiles and Precision Munitions Brochure
Learn more about how ADI supports leading-edge munitions with the industry’s most advanced electronics and design expertise.
Featured Products
Interactive Signal Chains

Reference Designs
Latest Resources
Application Notes
- AN-1461: Options and Solutions for a High Speed or Low Power Signal and Power Isolated RS-485 Fieldbus (Rev. 0) PDF
- AN-830: Factors Affecting Sensor Response (Rev. 0) PDF
- AN-835: Understanding High Speed ADC Testing and Evaluation (Rev. B) PDF
- AN-1067: The Power Spectral Density of Phase Noise and Jitter: Theory, Data Analysis, and Experimental Results (Rev. 0) PDF
- AN-756: Sampled Systems and the Effects of Clock Phase Noise and Jitter (Rev. 0) PDF
Design Notes Page
Data Sheets
Technical Articles
- Brushless DC Motors Introduction for Next-Generation Missile Actuation Systems Outline
- Analog Tips– Decimation for ADCs
- It’s Not Just About SWaP Any Longer
- Designing High Speed Analog Signal Chains From DC-to-Wideband
- Mastering the Thermal Challenges of Advanced Defense Subsystems
Product Highlight
Design Tools
Solutions Bulletins & Brochures
Webcast
- Simplify Power with µModule Regulators
- Modern Inertial Applications for Aerospace and Defense
- Explaining Phase Noise
- Performance Clocks: Demystifying Jitter
- High-performance MEMS IMU Solutions for Demanding Applications
Videos
- Analog Devices DC - 6GHz Raspberry PI Signal Generator
- LTC6563: Four-Channel TIA with Output Multiplexing
- ADI Sypher™ Ultra: Integrated Security Sub-System
- ADIS1650x Family of Precision, Miniature MEMS IMUs
- ADI: Inertial Measurement Unit (IMU)-Based Stabilization
Tutorials
- MT-082: RF RMS Power Detectors PDF
- Fundamentals of Phase Locked Loops (PLLs) PDF
- MT-071: Analog Isolation Amplifiers PDF
- MT-230: Noise Considerations in High Speed Converter Signal Chains PDF
- MT-030: Resolver-to-Digital Converters PDF
Press Release
Analog Dialogue
- Is It Possible to Fit Low EMI Power Supplies onto Crowded Boards?
- Designing for Low Noise Feedback Control with MEMS Gyroscopes
- The Basics of MEMS IMU/Gyroscope Alignment
- Precision Resolver-to-Digital Converter Measures Angular Position and Velocity
- Transformer-Coupled Front-End for Wideband A/D Converters