Lowest Noise, 16-Bit 20Msps ADCs Achieve 84dB SNR & 46 Microvolt (RMS) Input-Referred Noise

Oct 22 2012 - MILPITAS, CA
  • Linear Technology Corporation introduces three low power 16-bit, 20Msps analog-to-digital converters (ADCs), the LTC2269, LTC2270 and LTC2271, offering the lowest input-referred noise and tight integral nonlinearity error (INL) for very high precision DC measurements. With only 46µVRMS input noise and maximum guaranteed INL error of ±2.3LSB, these ADCs are suitable for very low noise, high linearity sampling applications such as digital x-ray, infrared and medical imaging, pachymeters, spectrometry and cytometry. These devices achieve signal-to-noise ratio (SNR) performance of 84dB and SFDR of 99dB at baseband. High AC performance and low noise is achieved using a well designed 2.1VP-P front end, which also significantly lowers the power required by the ADC driver circuitry. The ADCs themselves consume approximately 80mW/channel. Further power savings can be achieved by placing the devices in standby (12mW) or shutdown (0.5mW), making them ideal for handheld test and measurement applications.

    The LTC2269 and LTC2270 are single-channel and two-channel simultaneous sampling parallel ADCs, respectively, offering a choice of full-rate CMOS, or double data rate (DDR) CMOS/LVDS digital outputs with programmable digital output timing, programmable LVDS output current and optional LVDS output termination. The LTC2271 includes two-channel, simultaneous sampling ADCs with serial LVDS outputs. They include Linear Technology’s digital output randomizer and alternate bit polarity (ABP) mode that minimize digital feedback in the application.

    These low power 16-bit ADCs provide a pin-compatible upgrade to the existing LTC2160, LTC2180, LTC2190 families of 25Msps to 125Msps 1.8V low power ADCs. Available in compact QFN packages, designers can benefit from the flexible choice of interfaces to minimize pin count and ease routing to FPGAs. These ADCs are now in production, with evaluation boards and samples available online or from your local Linear Technology sales office. Pricing starts at $30.00 each for the single LTC2269 device in 1,000-piece quantities. The complete product family can be found at: www.linear.com/HSADC.


    Summary of Features: LTC2270

    • 16-bit, 20Msps Single & Dual ADCs
    • 84dB SNR, 99dB SFDR
    • 46µVRMS Input-Referred Noise
    • ±2.3LSB (max) INL Error
    • Low Power: 80mW/Ch
    • Single 1.8V Supply
    • Flexible Digital Interfaces:
      • CMOS, DDR CMOS or DDR LVDS Outputs
      • Serial LVDS
    • Selectable Input Ranges: 1VP-P to 2.1VP-P
    • 200MHz Full-Power Bandwidth S/H
    • Optional Data Output Randomizer
    • Optional Clock Duty Cycle Stabilizer
    • Shutdown & Nap Modes
    • Serial SPI Port for Configuration

    Lowest Noise 16-bit 20Msps ADCs

     

    Download PDF version

  • About Analog Devices
  • Innovation, performance, and excellence are the cultural pillars on which Analog Devices has built one of the longest standing, highest growth companies within the technology sector. Acknowledged industry-wide as the world leader in data conversion and signal conditioning technology, Analog Devices serves over 60,000 customers, representing virtually all types of electronic equipment. Analog Devices is headquartered in Norwood, Massachusetts, with design and manufacturing facilities throughout the world. Analog Devices is included in the S&P 500 Index.
  • Editor's Contact Information
Stay Informed