MAX9281

PRODUCTION

3.12Gbps GMSL Serializers for Coax or STP Output Drive and LVDS Input

Serializers Enable Use of Coax Cables, Reducing Weight and Cost of Cabling in Automotive Infotainment

Viewing:

Overview

  • Ideal for High-Definition Video Applications
    • Drives Low-Cost 50Ω Coax Cable and FAKRA Connectors or 100Ω STP
    • 104MHz High-Bandwidth Mode Supports 1920x720p/60Hz Display With 24-Bit Color
    • Serializer Pre/Deemphasis Allows 15m Cable at Full Speed
    • Up to 192kHz Sample Rate and 32-Bit Sample Depth For 7.1 Channel HD Audio
  • Multiple Data Rates for System Flexibility
    • Up to 3.12Gbps Serial-Bit Rate
    • 6.25MHz to 104MHz Pixel Clock
    • 9.6kbps to 1Mbps Control Channel in UART, Mixed UART/I2C, or I2C Mode with Clock Stretch Capability
  • Reduces EMI and Shielding Requirements
    • Serial Output Programmable for 100mV to 500mV Single-Ended or 100mV to 400mV Differential
    • Programmable Spread Spectrum Reduces EMI
    • Bypassable Input PLL for Pixel Clock Jitter Attenuation
    • Tracks Spread Spectrum on Input
    • High-Immunity Mode for Maximum Control-Channel Noise Rejection
  • Peripheral Features for System Power-Up and Verification
    • Built-In PRBS Generator for BER Testing of the Serial Link
    • Programmable Choice of 9 Default Device Addresses
    • Dedicated “Up/Down” GPO for Touch-Screen Interrupt and Other Uses
    • Remote/Local Wake-Up from Sleep Mode
  • Meets Rigorous Automotive and Industrial Requirements
    • -40°C to +105°C Operating Temperature
    • 8kV Contact and 15kV Air ISO 10605 and IEC 61000-4-2 ESD Protection
MAX9281
3.12Gbps GMSL Serializers for Coax or STP Output Drive and LVDS Input
MAX9277, MAX9281: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9281COAXEVKIT

Evaluation Kit for the MAX9277/MAX9281

Features and Benefits

  • Accepts 4-Channel LVDS or 24-Bit/32-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9277/MAX9281 coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9277 and MAX9281 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX9277GTM+ or MAX9281GTM+ installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9277 or MAX9281 coax EV kit and a companion deserializer board (MAX9276A or MAX9280A coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9277COAXEVKIT

Evaluation Kit for the MAX9277/MAX9281

Features and Benefits

  • Accepts 4-Channel LVDS or 24-Bit/32-Bit Parallel Video
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9277/MAX9281 coax evaluation kits (EV kit) provide a proven design to evaluate the MAX9277 and MAX9281 high-bandwidth gigabit multimedia serial link (GMSL) serializers with spread spectrum and full-duplex control channel with the use of a standard FAKRA coaxial cable. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows 7-compatible software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX9277GTM+ or MAX9281GTM+ installed.

For complete GMSL evaluation using a standard FAKRA coax cable, order the MAX9277 or MAX9281 coax EV kit and a companion deserializer board (MAX9276A or MAX9280A coax EV kit referenced in this document). For evaluating with STP cable, also order the MAXCOAX2STP-HSD adapter kit and refer to its data sheet. Only one adapter kit is required per link, connecting the serializer and deserializer (SerDes) boards.

Applications

  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAXCOAX2STP-HSD

Evaluation of Maxim Serializers/Deserializers with STP Cable

Features and Benefits

  • Allows Utilization of Coax EV Kits for Evaluating Operation with STP Cables, Eliminating Need to Purchase a Set of STP Evaluation Boards
  • Only One Adapter Kit Needed to Use with Coax EV Kits for Different Products

Product Details

The MAXCOAX2STP-HSD coaxial-to-STP cable adapter kit allows operation of coax evaluation kits (EV kits) for Maxim serializer/deserializer products with STP cables assembled with Rosenberger STP connectors. See Table 1 for a list of products currently supported.

The adapter kit includes one Serializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; one Deserializer adapter board with two coax FAKRA female connectors and a Rosenberger male STP connector; and a 2m STP cable assembled with two Rosenberger female STP connectors. The photo in Figure 1, in the full data sheet, shows the adapter kit components.

Applications

  • Automotive Camera Systems
  • High-Resolution Automotive Navigation
  • Megapixel Camera Systems
  • Rear-Seat Infotainment

MAX9281COAXEVKIT
Evaluation Kit for the MAX9277/MAX9281
MAX9277COAXEVKIT
Evaluation Kit for the MAX9277/MAX9281
MAXCOAX2STP-HSD
Evaluation of Maxim Serializers/Deserializers with STP Cable

Latest Discussions

No discussions on MAX9281 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed