Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Sense points for high-accuracy measurements
- Accessible test points for EN, SDA, SCL, INS, and OUTS
- Output voltage adjustable through software GUI
- FPWM and default skip mode configurability
- Active discharge functionality
Product Details
The MAX77348 evaluation kit (EV kit) provides a proven design to evaluate the MAX77348, a 3.5 W buck-boost converter. The IC is capable of 2.3 V to 5.5 V input, and its output voltage is adjustable between 2.5 V to 4.8 V. The factory default output voltage of this EV kit is set at 4.5 V. Output voltage can be adjusted through the software GUI. The EN pin supports hardware or software enabling of the device. The EV kit is compatible with any version of the MAX77348 WLP IC (MAX77348AEWE+ is the default).Markets and Technologies
Applicable Parts
Package Contents
- The MAX77348 evaluation board
- USB to I2C interface (MAXUSB_INTERFACE#)
- USB Type A to Micro USB cable Windows®-based GUI software is available for use with the EV kit
Documentation & Resources
-
MAX77348EVKIT: MAX77348 Evaluation Kit Data Sheet (Rev. 1)4/6/2023PDF632 K
-
MAX77348EVKIT Gerber Files4/6/2023ZIP921K