Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- On-Board Thermistor
- IR LED
- GPIO Bank with Push-Buttons
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Load for LDO
- Electronic Load has Steady-State, Transient, and Random Modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77278 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77278. The EV kit allows for easy evaluation of the various MAX77278 resources, including the linear charger, SIMO, linear regulator, analog multiplexer, IR current sink, GPIOs and I2C interface.
Windows-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77278.
Applications
- Internet of Things (IoT)
- Remote Controls
- Wearables
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77278EVKIT Schematic6/2/2023PDF267K
-
MAX77278EVKIT: Evaluation Kit for the MAX77278 Data Sheet (Rev. 0)8/17/2018PDF4M
-
MAX77278EVKIT ODB File - Design Files6/2/2023TGZ5M
-
MAX77278EVKIT Board Layout - Design Files6/1/2023ZIP5M
-
MAX77278EVKIT BOM5/22/2023PDF178K