Overview
Features and Benefits
- Windows 2000/XP/Vista (32-Bit)-Compatible Software
- Proven PCB Layout
- Complete Evaluation System
- 8 x 8 Key Matrix Included
- Optional PORT2–PORT7 Output LEDs
- Fully Assembled and Tested
Product Details
The MAX7359 evaluation kit (EV kit) is an assembled and tested printed-circuit board (PCB) that demonstrates the MAX7359 2-wire interfaced low-EMI key switch controller. Windows® 2000/XP/Vista-compatible software provides a handy user interface to exercise the features of the MAX7359.
Applications
- Cell Phones
- Handheld Games
- PDAs
- Portable Consumer Electronics
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX7359EVKIT: Evaluation Kit for the MAX7359 Data Sheet (Rev. 0)9/28/2007PDF291K