Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Wide Input Supply Range: 2.7V to 5.5V
 - Rail-to-Rail Buffered Output with 0.3Ω Output Impedance
 - High Precision with Q1 LSB INL (Max)
 - Precision 10ppm (Max) Selectable Internal References: 2.048V, 2.500V, or 4.096V
 - Independent Voltage for Digital I/Os: 1.8V to 5.0V
 - Demonstrates 4.5µs Settling Time of Buffered Output
 - Eliminates Level Shifters
 - Supports User-Supplied External Reference Up to 5.0V
 - Supports Entire Family of 12-/10-/8-Bit DACs
 - Windows XP-, Windows Vista-, and Windows 7-Compatible Software
 - USB-Powered (Cable Included)
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX5815A evaluation kit (EV kit) demonstrates the MAX5815A 12-bit, 4-channel, low-power DAC with internal reference and buffered voltage output. The device is in a 14-pin TSSOP package. The EV kit provides controls to change the DAC's outputs, power operations, and references.
The EV kit includes a USB-to-I²C 400kHz interface circuit. The EV kit features Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the device features.
The EV kit comes with the MAX5815AAUD+ installed, which is the 12-bit I²C version. Contact the factory for samples of the pin-compatible MAX5815BAUD+ (12-bit), MAX5814AUD+ (10-bit), and MAX5813AUD+ (8-bit).
Applications
- Automatic Tuning and Optical Control
 - Data Acquisition
 - Gain and Offset Adjustment
 - Portable Instrumentation
 - Power Amplifier Control and Biasing
 - Process Control and Servo Loops
 - Programmable Voltage and Current Sources
 
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX5815AEVKIT: Evaluation Kit for the MAX5815 Data Sheet (Rev. 0)4/17/2012PDF1M