MAX3949

NOT RECOMMENDED FOR NEW DESIGNS

11.3Gbps, Low-Power, AC-Coupled Laser Driver

182mW 10GBASE-LR Laser Driver Beats 1W SFP+ Spec

Viewing:

Overview

  • Low Power Consumption
  • Saves Board Space
    • Small 3mm x 3mm Package
  • Flexibility
    • Programmable Modulation Current Up to 85mA (5Ω Load)
    • Programmable Bias Current Up to 105mA
    • Programmable Input Equalization and Output Deemphasis
  • Safety
    • Supports SFF-8431 SFP+ MSA and SFF-8472 Digital Diagnostic
    • Integrated Eye Safety Features with Maskable Faults
    • Bias Current Monitor

The MAX3949 is a 3.3V, multirate, low-power laser diode driver designed for Ethernet, Fibre Channel, and SONET transmission systems at data rates up to 11.3Gbps. This device is optimized to drive a differential transmitter optical subassembly (TOSA) with a 25Ω flex circuit. The unique design of the output stage enables use of unmatched TOSAs.

The device receives differential AC-coupled signals with on-chip termination. It can deliver laser modulation currents of up to 85mA at an edge speed of 22ps (20% to 80%) into a 5Ω external differential load. The device is designed to have a high-bandwidth differential signal path with on-chip back termination resistors integrated into its outputs. An input equalization block can be activated to compensate for SFP+ host connector losses. The integrated bias circuit provides programmable laser bias currents up to 105mA. Both the laser bias current generator and the laser modulator can be disabled from a single pin.

The use of a 3-wire digital interface reduces the pin count while permitting adjustment of input equalization, polarity, output deemphasis, and modulation and bias currents without the need for external components. The device is available in a 3mm x 3mm, 16-pin TQFN package, and is specified for the -40°C to +95°C extended temperature range.

Applications

  • 10GBASE-LR SFP+ Optical Transceivers
  • 10GBASE-LRM SFP+ Optical Transceivers
  • OC192-SR SFP+ SDH/SONET Transceivers

MAX3949
11.3Gbps, Low-Power, AC-Coupled Laser Driver
MAX3949: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX3949EVKIT

Evaluation Kit for the MAX3949

Features and Benefits

  • Drives Differentially Connected Lasers
  • Software Control of the IC
  • Power Supplied through the USB or External Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX3949 evaluation kit (EV kit) is a fully tested and assembled demonstration board that provides optical evaluation of the MAX3949 AC-coupled, 1Gbps to 11.3Gbps laser driver. The controlling software communicates with the EV kit through the USB port and provides simplified control of all functions of the IC. The EV kit can be fully powered by the USB port or the user can choose to power the IC by a single external 3.3V supply, while the USB port supplies the on-board microcontroller. The flex-cable connection on the evaluation board allows attachment of lasers incorporating flex cables.

Applications

  • 10GBASE-LR SFP+ Optical Transceivers
  • 10GBASE-LRM SFP+ Optical Transceivers
  • OC192-SR SFP+ SDH/SONET Transceivers

MAX3949EVKIT
Evaluation Kit for the MAX3949

Latest Discussions

Recently Viewed