MAX34446

PRODUCTION

PMBus Power-Supply Data Logger

Detects and Records Out-of-Range Power-Supply Conditions to Determine Failure or Misuse

Viewing:

Overview

  • Voltage, Current, and Temperature Measurement and Threshold Excursion Detection
  • Supports Up to Four Voltage or Current Measurements
  • Supports Up to Three Temperature Sensors: Two Remote Diodes Plus an Internal Sensor
  • Calculates Power Consumption
  • Differential 12-Bit ADC
  • PMBus™-Compliant Control Interface
  • Power-Good Outputs
  • Individual Fault Outputs
  • On-Board Nonvolatile Fault Logging and Default Configuration Setting
  • I²C/SMBus-Compatible Serial Bus with Bus Timeout Function
  • No External Clocking Required
  • 2.7V to 5.5V Supply Voltage
  • Low Power Consumption
  • -40°C to +105°C Temperature Range
  • 40-Pin TQFN (6mm x 6mm) Package
MAX34446
PMBus Power-Supply Data Logger
MAX34446: Typical Application Circuit/Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on MAX34446 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed