Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX31865
- Fully Assembled and Tested
- USB HID Interface
- EV Kit Hardware is USB Powered (USB Cable Included)
- Windows XP®-, Windows Vista®-, and Windows® 7-Compatible Software
- RoHS Compliant
- Proven PCB Layout
Product Details
The MAX31865 evaluation kit (EV kit) provides the hardware and software (graphical user interface) necessary to evaluate the MAX31865 RTD-to-digital Converter. The EV kit includes a MAX31865ATP+ installed as well as a USB-to-SPI interface.
The USB-to-SPI master section of the EV kit can be used to interact with the MAX31865 EV kit software and exercise the device's functionality.
The evaluation kit does NOT come with an RTD. To evaluate temperature, a user-supplied RTD must be connected. This kit comes out of the box optimized for a PT1000 RTD but other value RTDs may also be evaluated with a change of the external reference resistor.
Applications
- Industrial Equipment
- Instrumentation
- Medical Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX31865EVKIT: Evaluation Kit for the MAX31865 Data Sheet (Rev. 0)11/9/2012PDF1M