MAX2982

PRODUCTION

Industrial Broadband Powerline Modem

Industry's First Automotive-/Industrial-Grade Powerline Modem

Viewing:

Overview

  • Single-Chip Powerline Networking Transceiver
  • HomePlug 1.0 Compliant
  • -40°C to +105°C Operating Temperature Range
  • Integrated Temperature Sensor
  • Up to 14Mbps Data Rate
  • Low-Rate Adaptation (LORA) Operation Option Provides -2dB SNR Performance at 500kbps
  • 4.49MHz to 20.7MHz Frequency Band
  • Flexible MAC/PHY
    • Field Upgradable Firmware Using TFTP
    • Spectral Shaping Including Bandwidth and Notching Capability
    • Programmable Preamble
    • 128kB Internal SRAM
  • Advanced Narrowband Interference Rejection Circuitry
  • 84-Carrier, OFDM-Based PHY
    • Automatic Channel Adaptation
    • FEC (Forward Error Correction)
    • DQPSK, DBPSK Modulation
    • Enhanced ROBO Mode with -1dB SNR
  • Large Bridge Table: Up to 512 Addresses
  • 56-Bit DES Encryption with Key Management for Secure Communication
  • On-Chip Communication Interfaces
    • UART
    • 10/100 Ethernet
    • MII/RMII
    • High-Speed Synchronous FIFO
  • AEC-Q100-REV-G Automotive Grade Qualification
MAX2982
Industrial Broadband Powerline Modem
MAX2982: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

MAX2982EVKIT

Evaluation Kit for the MAX2982

Product Details

Evaluation kit for MAX2982/MAX2981 industrial broadband PLC modem. The MAX2982EVKIT includes two, single-board PLC modems.

Applications

  • Building Automation
  • Energy Management
  • Industrial Automation
  • Industrial LAN
  • Motor Control
  • Remote Monitoring

MAX2982EVKIT
Evaluation Kit for the MAX2982

Latest Discussions

No discussions on MAX2982 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed