Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- IO-Link-Compliant Device Transceiver
- I/O, I2C, and SPI Interface Terminals
- Arduino® Compatible Connector
- Windows 10-Compatible Software
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX22513 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22513 IO-Link® device transceiver with integrated DC-DC buck regulators.
The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22513. The EV kit is connected to a PC through a USB-A-to-micro-B cable.
Applications
- Industrial Sensors
- IO-Link Sensor and Actuator Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX22513EVKIT: Evaluation Kit for the MAX22513 Data Sheet (Rev. 0)3/13/2019PDF685K
- 
                                                                
                                                                    
                                                                                                                                            MAX22513EVKIT ODB File - Design Files6/30/2023ZIP1 M