MAX22192

LAST TIME BUY

Octal Industrial Digital Input with Diagnostics and Digital Isolation

Small Digital Input Device that Translates 8 Industrial Inputs to an Isolated Serialized SPI Output

Viewing:

Overview

  • High Integration Reduces BOM Count and Board Space
    • Eight Input Channels with Serializer
    • Integrated Isolation of 600VRMS for 60s (VISO)
    • Operates Directly from Field Supply (7V to 65V)
    • Compatible with 1.8V, 3.3V or 5V Logic
    • 6mm x 10mm GQFN Package
  • Reduced Power and Heat Dissipation
    • Accurate Input-Current Limiters
    • Energyless Field-Side LED Drivers
  • Fault Tolerant with Built-In Diagnostics
    • Input Protection to ±40V with Low-Input Leakage Current
    • Wire-Break Detection
    • Integrated Field-Supply Voltage Monitors
    • Integrated Overtemperature Monitors
    • 5-Bit CRC Code Generation for Error Detection
  • Configurability Enables a Wide Range of Applications
    • Configurable IEC 61131-2 Type 1, 2, 3 Inputs
    • Configurable Input Current-Limiting from 0.5mA to 3.4mA
    • Selectable Input Glitch Filter
    • Capable of Daisy-Chaining Other Field-Side Devices Sharing Isolated SPI
  • Robust Design
    • ±8kV Contact ESD and ±15kV Air-Gap ESD Using Minimum 1kΩ Resistor
    • ±1kV Surge Tolerant Using Minimum 1kΩ Resistor
    • -40°C to +125°C Ambient Operating Temperature
MAX22192
Octal Industrial Digital Input with Diagnostics and Digital Isolation
MAX22192: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital & Analog I/O 1
MAX22190 PRODUCTION Octal Industrial Digital Input with Diagnostics
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX22192EVKIT

Evaluation System for the MAX22192

Features and Benefits

  • Easy Evaluation of the MAX22192
  • EV Kit Logic-Side is USB-Powered
  • Configured for IEC 61131-2 Type 1 and 3, and Type 2
  • Independent Slave or Daisy-Chain SPI Interface
  • Galvanic Isolation using MAX22192 and MAX12931
  • Robust Design ±1kV Surge Tolerant Line-to-Ground
  • Windows® 10, Windows 8.1, Windows 7, and Windows XP® Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22192 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX22192 octal industrial digital input device with diagnostic features and digital isolation. The MAX22192 evaluation kit (MAX22192EVKIT#) has Pmod™ compatible connector for SPI communication, but does not include the USB2PMB2# adapter board. The EV system (MAX22192EVSYS#) includes both the MAX22192EVKIT# and the USB2PMB2# adapter board that receives commands from a PC through the USB port to create an SPI interface for communication between the software and the MAX22192 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22192 EV kit has a MAX22192 device (U1) and a MAX22190 device (U2), which is an octal industrial digital input device without digital isolation. The EV kit can be configured to operate in multiple modes.

  1. Single-Channel Mode: The USB2PMB2# adapter communicates with either U1 or U2 on the EV kit, depending on which channel is preferred and selected using the on-board jumpers.

  2. Independent Slave Mode: The USB2PMB2# adapter uses two chip-select signals (active-low CS1 and active-low CS2) to control each chip through a single connector/GUI interface.

  3. Daisy-Chain Mode: The USB2PMB2# adapter communicates with both U1 and U2 in SPI daisy-chain mode. The OSDI from U1 connects to SDI of U2, and the SDO of U2 connects to FSDI of U1. Both U1 and U2 are controlled from a single SPI interface.

Applications

  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22192EVSYS

Evaluation System for the MAX22192

Features and Benefits

  • Easy Evaluation of the MAX22192
  • EV Kit Logic-Side is USB-Powered
  • Configured for IEC 61131-2 Type 1 and 3, and Type 2
  • Independent Slave or Daisy-Chain SPI Interface
  • Galvanic Isolation using MAX22192 and MAX12931
  • Robust Design ±1kV Surge Tolerant Line-to-Ground
  • Windows® 10, Windows 8.1, Windows 7, and Windows XP® Compatible Software
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Product Details

The MAX22192 evaluation system (EV system) provides the hardware and software necessary to evaluate the MAX22192 octal industrial digital input device with diagnostic features and digital isolation. The MAX22192 evaluation kit (MAX22192EVKIT#) has Pmod™ compatible connector for SPI communication, but does not include the USB2PMB2# adapter board. The EV system (MAX22192EVSYS#) includes both the MAX22192EVKIT# and the USB2PMB2# adapter board that receives commands from a PC through the USB port to create an SPI interface for communication between the software and the MAX22192 on the EV kit.

The EV system includes a graphical user interface (GUI) that provides communication between the target device and the PC. The MAX22192 EV kit has a MAX22192 device (U1) and a MAX22190 device (U2), which is an octal industrial digital input device without digital isolation. The EV kit can be configured to operate in multiple modes.

  1. Single-Channel Mode: The USB2PMB2# adapter communicates with either U1 or U2 on the EV kit, depending on which channel is preferred and selected using the on-board jumpers.

  2. Independent Slave Mode: The USB2PMB2# adapter uses two chip-select signals (active-low CS1 and active-low CS2) to control each chip through a single connector/GUI interface.

  3. Daisy-Chain Mode: The USB2PMB2# adapter communicates with both U1 and U2 in SPI daisy-chain mode. The OSDI from U1 connects to SDI of U2, and the SDO of U2 connects to FSDI of U1. Both U1 and U2 are controlled from a single SPI interface.

Applications

  • Industrial Automation
  • Process Automation
  • Programmable Logic Controllers

MAX22192EVKIT
Evaluation System for the MAX22192
MAX22192EVKIT, MAX22192EVSYS: Board Photo
MAX22192EVSYS
Evaluation System for the MAX22192
MAX22192EVKIT, MAX22192EVSYS: Board Photo

Reference Designs

MAXREFDES176
MAXREFDES176 Circuits from the lab

MAXREFDES176#: IO-Link 16-Channel Digital Input Hub

Features and Benefits

  • IEC 61131-9 Compliant
  • TMG TE IO-Link Stack
  • IO-Link Version 1.1 Compliant
  • Integrated Galvanic Isolation
  • On-Chip Serialization
MAXREFDES176
MAXREFDES176#: IO-Link 16-Channel Digital Input Hub
MAXREFDES176
MAXREFDES176 System Block Diagram

Latest Discussions

Recently Viewed