MAX22007

RECOMMENDED FOR NEW DESIGNS

Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference

A Software-Configurable Four-Channel Analog Output Device that Drives a Voltage or Current Output on Each Channel.

Viewing:

Overview

  • Configurable Outputs
    • Each Output Individually Configurable
    • Internal Comparator to Allow Calculating Load Impedance for Voltage-Mode or Current-Mode
    • Voltage Mode is 0V to 10.5V Linear Range with 12.5V Overrange for Loads from 1kΩ to 1MΩ
    • Current Mode is 0mA to 21mA Linear Range with 25mA Overrange for Loads from 0Ω to 750Ω
  • System Accuracy
    • V/I Output Resolution is 12-Bits
    • Factory Calibrated for Gain and Offset Error within ± 0.2% at +25°C
    • V/I Total Unadjusted Error Less Than ± 1% from -40°C to +85°C
  • Robust with Integrated Diagnostics
    • ±42VP-P Protection for Output Drivers
    • ±1kV Surge Protection with 4.99kΩ Series Resistors at Input Pins
    • ±2.5kV HBM ESD Protection on All Pins
    • Outputs have Short-Circuit and Overvoltage Protection with External Diodes
    • Thermal Monitoring and Shutdown Protection
  • Simple and Low-Cost Interface
    • Up to 30MHz SPI Serial Interface with Optional 8-Bit CRC
    • Daisy-Chain Mode to Reduce System Cost
    • VDD = 2.7V to 5.5V for Easy Interface to the Microcontroller
    • High Voltage Output Supplies:
      • HVDD: +8V to +24V
      • HVSS: -2V to 0V
  • Robust Performance in a Compact Package
    • -40°C to 85°C Operating Temperature Range
    • 56-pin TQFN, 8mm x 8mm
MAX22007
Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference
MAX22007: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX22007EVKIT

Evaluation Kit for the MAX22007

Features and Benefits

  • Two Accessible Modes:
    • Analog Output-Voltage Mode
    • Analog Output-Current Mode
  • Supports Load Impedance Detection
  • Access to All GPIOs
  • Windows® 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate the MAX22007 Industrial Four-Channel Configurable Analog Output. The MAX22007 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port. The EV kit provides the on-board FT2232 USB-to-SPI bridge for SPI communication, but also allows an external SPI master to communicate with the MAX22007 through the PMOD1 connector. The onboard DC-DC converters generate necessary supply voltages, +15V for HVDD, +3.3V for VDD, and -2V for HVSS to power the MAX22007.

Multiple MAX22007 EV kit boards can be connected in daisy-chain mode using PMOD1 and PMOD2 connectors.

Applications

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22007EVKIT

Evaluation Kit for the MAX22007

Features and Benefits

  • Two Accessible Modes:
    • Analog Output-Voltage Mode
    • Analog Output-Current Mode
  • Supports Load Impedance Detection
  • Access to All GPIOs
  • Windows® 10-Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX22007 evaluation kit (EV kit) provides the hard- ware and software necessary to evaluate the MAX22007 Industrial Four-Channel Configurable Analog Output. The MAX22007 EV kit communicates with a graphical user interface (GUI) running on a PC through a USB port. The EV kit provides the on-board FT2232 USB-to-SPI bridge for SPI communication, but also allows an external SPI master to communicate with the MAX22007 through the PMOD1 connector. The onboard DC-DC converters generate necessary supply voltages, +15V for HVDD, +3.3V for VDD, and -2V for HVSS to power the MAX22007.

Multiple MAX22007 EV kit boards can be connected in daisy-chain mode using PMOD1 and PMOD2 connectors.

Applications

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22007PMB

MAX22007 Peripheral Module

Features and Benefits

  • Easy Evaluation of the MAX22007 Four-Channel Analog Output
  • Two Accessible Modes:
    • Analog Output-Voltage Mode (0 to +10V)
    • Analog Output-Current Mode (0 to +20mA)
  • Voltage up to +12.5V Overrange for Loads from 1kΩ to 1MΩ
  • Current up to +24mA Overrange for Loads from 0 to 500Ω
  • Automatic Load Impedance Detection
  • No External Supply Needed
  • High-Voltage Supply Rail Generated from USB Supply
  • Works with USB2PMB2# and USB2GPIO# Adapters and Munich GUI Software
  • Surge Protection up to ±1kV per IEC 61000-4-5
  • ESD Protection up to ±6kV (Contact), ±8kV (Air-Gap) per IEC 61000-4-2
  • Proven Design and PCB Layout
  • RoHS Compliance

Product Details

The MAX22007 Peripheral Module (MAX22007PMB#) provides the hardware to evaluate the MAX22007 fourchannel 12-bit configurable analog output. Refer to the MAX22007 IC data sheet for detailed information regarding operation of the IC.

This module can be used in various ways, but it is primarily configured through SPI. Analog Devices sells low-cost USB2PMB2# and USB2GPIO# adapter boards that use the Munich GUI software for communication through a USB cable. The adapter boards are not included with the MAX22007PMB# board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used with the SPI connection from the Pmod connector J1. Another option for the user is to wire-wrap a temporary connection from their system to the pins on the connector J1. For these later two options, the user needs to write their own control software. The board dimensions are 3.5” x 0.8” (8.69cm x 2.18cm).

Applications

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

eval board
MAX22007PMB

MAX22007 Peripheral Module

Features and Benefits

  • Easy Evaluation of the MAX22007 Four-Channel Analog Output
  • Two Accessible Modes:
    • Analog Output-Voltage Mode (0 to +10V)
    • Analog Output-Current Mode (0 to +20mA)
  • Voltage up to +12.5V Overrange for Loads from 1kΩ to 1MΩ
  • Current up to +24mA Overrange for Loads from 0 to 500Ω
  • Automatic Load Impedance Detection
  • No External Supply Needed
  • High-Voltage Supply Rail Generated from USB Supply
  • Works with USB2PMB2# and USB2GPIO# Adapters and Munich GUI Software
  • Surge Protection up to ±1kV per IEC 61000-4-5
  • ESD Protection up to ±6kV (Contact), ±8kV (Air-Gap) per IEC 61000-4-2
  • Proven Design and PCB Layout
  • RoHS Compliance

Product Details

The MAX22007 Peripheral Module (MAX22007PMB#) provides the hardware to evaluate the MAX22007 fourchannel 12-bit configurable analog output. Refer to the MAX22007 IC data sheet for detailed information regarding operation of the IC.

This module can be used in various ways, but it is primarily configured through SPI. Analog Devices sells low-cost USB2PMB2# and USB2GPIO# adapter boards that use the Munich GUI software for communication through a USB cable. The adapter boards are not included with the MAX22007PMB# board. Alternatively, any microcontroller or FPGA with a 12-pin Pmod™-compatible connector can be used with the SPI connection from the Pmod connector J1. Another option for the user is to wire-wrap a temporary connection from their system to the pins on the connector J1. For these later two options, the user needs to write their own control software. The board dimensions are 3.5” x 0.8” (8.69cm x 2.18cm).

Applications

  • Building Automation Analog Outputs
  • Configurable Analog Output Cards
  • Factory Automation Analog Outputs
  • Process Automation
  • Programmable Logic Controllers

MAX22007EVKIT
Evaluation Kit for the MAX22007
MAX22007EVKIT: Board Photo
MAX22007EVKIT
Evaluation Kit for the MAX22007
MAX22007EVKIT: Board Photo
MAX22007PMB
MAX22007 Peripheral Module
MAX22007PMB: Board Photo
MAX22007PMB
MAX22007 Peripheral Module
MAX22007PMB: Board Photo

Reference Designs

MAXREFDES284
IO-Link to Pmod™ Adapter
Figure 1. MAXREFDES284# IO-Link to Peripheral Module Device.

Latest Discussions

Recently Viewed