Overview
Features and Benefits
- USB-Power Option
- Flexible Configuration
- On-Board Battery Simulation
- Sense Test Point for Output-Voltage Measurement
- Windows® 8/Windows 10-Compatible Graphical User Interface (GUI) Software
- Fully Assembled and Tested
Product Details
The MAX20356 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20356/MAX20358 power-management solution designed for ultra-low-power wearable applications.
A flexible set of power-optimized voltage regulators, including 3 x buck converters, a buck-boost converter, 4 x linear regulators, including an RTC LDO, and 3 x load switches, provide a high level of integration and the ability to create a fully optimized power architecture. Refer to the MAX20356/MAX20358 IC data sheet for detailed information regarding the operation and features of the devices.
The device is configurable through an I2C interface that allows for programming various functions and reading device status. The EV kit GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.
The EV kit comes standard with the MAX20356 EV kit version IC installed.
Markets and Technologies
Applicable Parts
Package Contents
- MAX20356_EVKIT_A System
- MAXPICO2PMB# board
- Two USB A to USB micro-B cables
System Requirements
- MAX20356 EV kit
- Windows PC with USB ports
- One USB A-to-USB Micro-B cable and PICO2PMB adapter board with the latest firmware
- One USB A-to-USB Micro-B cable or power supply (for battery simulation or battery voltage)
- One USB A-to-USB Micro-B cable or power supply (for charger)
- One voltmeter
Documentation & Resources
-
MAX20356EVKIT ODB Files6/8/2023ZIP1 M