Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy Evaluation of the MAX14813
- Configurable for Three-Level or Five-Level Mode
- Programmable Master Clock Frequency and Trigger
- Option for External Clock and External Trigger
- Includes 3.5mm Scope-Probe Jacks for High-Voltage Outputs
- Windows XP®, Windows®7, Windows 8.1, Windows 10-Compatible Software
- Fully Assembled and Tested
- Proven PCB Layout
- RoHS Compliant
Product Details
The MAX14813 evaluation kit (EV kit) provides a proven design to evaluate the MAX14813 high-voltage, highfrequency, three-level octal/five-level quad pulser. It also provides the capability to control the MAX14813 through an onboard USB-to-SPI interface, on-board high-frequency clock generator and synchronous trigger. The EV kit includes a graphical user interface (GUI) for exercising the beam forming features of the IC, making it a complete PC-based evaluation system.
Applications
- Ultrasound Industrial Applications (NDT)
- Ultrasound Medical Imaging
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14813EVKIT: Evaluation Kit for the MAX14813 Data Sheet (Rev. 0)11/25/2019PDF3M
-
MAX14813EVKIT Gerber Files - Design Files11/20/2023ZIP2M