Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates the Features of the DS28E84 DeepCover® Radiation Resistant 1-Wire Authenticator
- Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
- 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E84 and DS2476
- 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ±3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Product Details
The DS28E84 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E84. The EV system consists of five DS28E84/DS2476 devices in a 6-pin TDFN package, two DS9121AQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E84 and DS2476.
Applications
- Accessory and Peripheral Secure Authentication
- Medical Consumables Secure Authentication
- Medical Tools/Accessories Identification and Calibration
- Secure Boot or Download of Firmware and/or System Parameters
- Secure Storage of Cryptographic Keys for Host Controllers
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DS28E84 Security User Guide9/11/2023
-
DS28E84EVKIT Gerber File - Design Files10/4/2023ZIP305K