DS28E84
RECOMMENDED FOR NEW DESIGNSDeepCover Radiation Resistant, High-Capacity 1-Wire Secure Authenticator
Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Medical Devices
- Part Models
- 2
- 1ku List Price
- Starting From $3.73
Overview
- High Radiation Resistance Allows User-Programmable Manufacturing or Calibration Data Before Medical Sterilization
- Resistant Up to 50kGy (kiloGray) of Radiation
- 10kb of One Time Programmable (OTP) for User Data, Keys, and Certificates
- 15Kb of Secure FRAM for User Data and Certificates
- ECC-P256 Compute Engine
- FIPS 186 ECDSA P256 Signature and Verification
- ECDH Key Exchange for Session Key Establishment
- ECDSA Authenticated R/W of Configurable Memory
- SHA-256 Compute Engine
- FIPS 180 MAC for Secure Download/Boot
- FIPS 198 HMAC for Bidirectional Authentication and Optional GPIO Control
- SHA-256 OTP (One-Time Pad) Encrypted R/W of Configurable Memory Through ECDH Established Key
- One GPIO Pin with Optional Authentication Control
- Open-Drain, 4mA/0.4V
- Optional SHA-256 or ECDSA Authenticated On/Off and State Read
- Optional ECDSA Certificate to Set On/Off After Multiblock Hash for Secure Download
- TRNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
- Optional Chip Generated Pr/Pu Key Pairs for ECC Operations or Secrets for SHA256 Functions
- 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
- Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
- Optional Input Data Component to Crypto and Key Operations
- Advanced 1-Wire Protocol Minimizes Interface to Just Single Contact
- Operating Range: 3.3V ±10%, 0°C to +50°C
- ±8kV HBM ESD Protection of 1-Wire IO Pin
- 6-Pin, 3mm x 3mm TDFN
The DS28E84 is a radiation-resistant secure authenticator that provides a core set of cryptographic tools derived from integrated asymmetric (ECC-P256) and symmetric (SHA-256) security functions. In addition to the security services provided by the hardware implemented crypto engines, the device integrates a FIPS-compatible true random number generator (TRNG), 10Kb of secured OTP, 15Kb of FRAM, one configurable GPIO, and a unique 64-bit ROM identification number (ROM ID).
The ECC public/private key capabilities operate from the NIST defined P-256 curve and include FIPS 186-compliant ECDSA signature generation and verification to support a bidirectional asymmetric key authentication model. The SHA-256 secret key capabilities are compliant with FIPS 180 and are flexibly used either in conjunction with ECDSA operations or independently for multiple HMAC functions.
The GPIO pin can be operated under command control and include configurability supporting authenticated and nonauthenticated operation, including an ECDSA-based crypto-robust mode to support secure boot of a host processor.
DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced security to provide the most secure key storage possible. To protect against device-level security attacks, invasive and noninvasive countermeasures are implemented including active die shield, encrypted storage of keys, and algorithmic methods.
Applications
- Accessory and Peripheral Secure Authentication
- Medical Consumables Secure Authentication
- Medical Tools/Accessories Identification and Calibration
- Secure Boot or Download of Firmware and/or System Parameters
- Secure Storage of Cryptographic Keys for Host Controllers
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 9
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS28E84Q+T | LFCSP | ||
| DS28E84Q+U | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS28E84 yet. Have something to say?
Start a Discussion on EngineerZone®