DS28E38

RECOMMENDED FOR NEW DESIGNS

DeepCover® Secure ECDSA Authenticator with ChipDNA PUF Protection

Protect Your Design Using Crypto-Strong Authentication Secured with a Physically Unclonable Function

Viewing:

Overview

  • Robust Countermeasures Protect Against Security Attacks
    • Patented Physically Unclonable Function Secures Device Data
    • Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
    • All Stored Data Cryptographically Protected from Discovery
  • Efficient Public-Key Authentication Solution to Authenticate Peripherals
    • FIPS 186-Compliant ECDSA P256 Signature for Challenge/Response Authentication
    • Options for ECDSA Public/Private Key Pair Source Include ChipDNA Generated, Chip Computed, and User Installed
    • TRNG Entropy Source Designed to Be Compatible with NIST SP 800-90B
  • Supplemental Features Enable Easy Integration into End Applications
    • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
    • 2Kbits of EEPROM for User Data, Key, Control Registers, and Certificate
    • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Single-Contact, 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
    • Operating Range: 3.3V ±10%, -40°C to +85°C
    • 6-Pin TDFN-EP Package (3mm x 3mm)
    • 2-Pad SFN Package (3.5mm x 6.5mm)
DS28E38
DeepCover® Secure ECDSA Authenticator with ChipDNA PUF Protection
DS28E38: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Secure Authenticators 1
DS2476 PRODUCTION DeepCover Secure Coprocessor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

eval board
DS28E38EVKIT

Evaluation System for the DS28E38 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E38 DeepCover® Secure Authenticator with ChipDNA PUF Protection
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E38 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ± 3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28E38 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E38 and DS2476. The EV system consists of five DS28E38/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E38 and DS2476.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identification and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

DS9481P-300
USB-to-1-Wire/I2C Adapter
DS28E38EVKIT
Evaluation System for the DS28E38 and DS2476
DS28E38EVKIT: EV System

Reference Designs

MAXREFDES9003
MAXREFDES9003 Circuits from the lab

Secure Authentication with ARM Processors

Features and Benefits

  • ECDSA P256 public-key authentication protected by ChipDNA technology.
  • DS28E38 operates with a single-contact 1-Wire interface, requires no device-level firmware development, and simplifies key management.
  • Intellectual property and products are protected by a solution immune to invasive/physical attacks.

Application Benefits

  • Designed for Arm processors in bare-metal or OS environments.
  • Includes project for Eclipse, GCC, and OpenOCD toolchain.
  • Out-of-the-box support for the MAX32625MBED evaluation board.
  • Supports Arm Mbed Enabled devices.
  • Modular design enables rapid porting and integration.
  • ISO C++98-compatible source code for best compiler portability.
MAXREFDES9003
Secure Authentication with ARM Processors
MAXREFDES9003

Latest Discussions

Recently Viewed