DS28E36

PRODUCTION

DeepCover Secure Authenticator

Provides Affordable Elliptic-Curve Public-Key Authentication Security to Protect Your Development Investment

Viewing:

Overview

  • ECC-256 Compute Engine
    • FIPS 186 ECDSA P256 Signature and Verification
    • ECDH Key Exchange with Authentication Prevents Man-in-the-Middle Attacks
    • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
    • FIPS 180 MAC for Secure Download/Boot Operations
    • FIPS 198 HMAC for Bidirectional Authentication and Optional GPIO Control
  • Two GPIO Pins with Optional Authentication Control
    • Open-Drain, 4mA/0.4V
    • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
    • Optional Set On/Off after Multiblock Hash for Secure Boot/Download
  • RNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip Generated Pr/Pu Key Pairs for ECC Operations
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • 8Kbits of EEPROM for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • Optional Input Data Component to Crypto and Key Operations
  • Single-Contact 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • 6-Pin TDFN-EP Package (3mm x 3mm)
DS28E36
DeepCover Secure Authenticator
DS28E36: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Secure Authenticators 1
DS2476 PRODUCTION DeepCover Secure Coprocessor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

DS9481P-300

USB-to-1-Wire/I2C Adapter

Features and Benefits

  • Driver Support for Windows 10, Windows 7Operating Systems
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Porton Windows, Linux, and Mac Operating Systems
  • Emulates the DS2480B Command Set
  • 3.3V Read/Write Operation to 1-Wire
  • Supports Standard and Overdrive 1-WireCommunication
  • Strong Pullup to 3.3V Provides the Additional CurrentRequired for 1-Wire EEPROM, EnvironmentalSensors, and Cryptographic Devices
  • 1-Wire Active Pullup Accommodates Long Lines
  • 3.3V I2C Operation with SDA and SCL Pullups
  • Supports I2C Speeds of 100kHz and 400kHz
  • 6-Pin Female Interface
  • Fully Compliant with USB Specification v2.0

Product Details

The DS9481P-300 is a USB-to-1-Wire®/I2C adapter for easy PC connectivity to 1-Wire and I2C devices. The adapter provides a 6-pin female connector with the signals to communicate with 1-Wire and I2C devices that support a 3.3V data I/O level. The DS9481P-300 driver runs on Windows®10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. The virtualized COM port provides a convenient communication interface.

eval board
DS28E36EVKIT

Evaluation Kit for the DS28E36 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28E36 DeepCover® Secure Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C and 1-Wire Communication is Logged to Aid Firmware Designers Understanding of the DS2476 and DS28E36
  • USB- I2C/1-Wire Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points and TDFN Socket
  • Evaluation Software Available by Request
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The DS28E36 evaluation system (EV system) provides the hardware and software necessary to evaluate the DS28E36 and DS2476. The EV system consists of five DS28E36/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows®10, Windows 8, and Windows 7 operating systems (64- and 32-bit versions). The EV system provides a handy user interface to exercise the features of the DS28E36 and DS2476.

Applications

  • Accessory and Peripheral Secure Authentication
  • IoT Node Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

DS9481P-300
USB-to-1-Wire/I2C Adapter
DS28E36EVKIT
Evaluation Kit for the DS28E36 and DS2476
DS28E36EVKIT: Board Photo

Reference Designs

maxrefdes9007 board
MAXREFDES9007 Circuits from the lab

Arm Cortex-M4 I/O Implemented 1-Wire Secure Authenticator Demo and Real Time Measurements

Features and Benefits

  • ECC-256 Compute Engine
  • FIPS 186 ECDSA P256 Signature and Verification
  • ECDH Key Exchange with Authentication Prevents Man-in-the-Middle Attacks
  • ECDSA Authenticated R/W of Configurable Memory
  • SHA-256 Compute Engine
  • FIPS 180 MAC for Secure Download/Boot Operations
  • FIPS 198 HMAC for Bidirectional Authentication and Optional GPIO Control
  • Two GPIO Pins with Optional Authentication Control
  • Open-Drain, 4mA/0.4V
  • Optional SHA-256 or ECDSA Authenticated On/Off and State Read
  • Optional Set On/Off After Multiblock Hash for Secure Boot/Download
  • RNG with NIST SP 800-90B Compliant Entropy Source with Function to Read Out
  • Optional Chip-Generated Pr/Pu Key Pairs for ECC Operations
  • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
  • 8Kbits of EEPROM for User Data, Keys, and Certificates
  • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
  • Optional Input Data Component to Crypto and Key Operations
  • Single-Contact 1-Wire Interface Communication with Host at 11.7kbps and 62.5kbps
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • 6-Pin TDFN-EP Package (3mm x 3mm)
  • Accessory and Peripheral Secure Authentication
  • IoT Peripheral Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

Application

  • IoT Peripheral Crypto-Protection
  • Accessory and Peripheral Secure Authentication
  • Secure Storage of Cryptographic Keys for a Host Controller
  • Secure Boot or Download of Firmware and/or System Parameters
MAXREFDES9007
Arm Cortex-M4 I/O Implemented 1-Wire Secure Authenticator Demo and Real Time Measurements
maxrefdes9007 board

Latest Discussions

Recently Viewed