Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Driver Support for Windows 10/8/7
- Fully Compliant with USB 2.0 Specification
- USB Powered with No External Power Supply Required
- Extended SPI/I2C Peripheral Module Connector for Rapid Prototyping of SPI/I2C Slaves
Product Details
The DS28E18 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E18 1-Wire®-to-I2C/SPI bridge with command sequencer IC. The EV system consists of a DS28E18 EV kit board, a DS7505 peripheral module board, a MAX31722 peripheral module board, and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.
Applications
- Accessory Identification and Control
- Equipment Configuration and Monitoring
- Examining Environmental Conditions
- Grain Elevator Monitoring
Applicable Parts
Documentation & Resources
-
DS28E18EVKIT: Evaluation Kit for the DS28E18 Data Sheet (Rev. 1)1/4/2022PDF3M
-
DS28E18EVKIT Gerber Filles - Design Files10/4/2023ZIP9M