DS28C39

PRODUCTION

DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection

Protect Your Design Using Crypto-Strong Authentication Secured with a Physically Unclonable Function

Viewing:

Overview

  • Robust Countermeasures Protect Against Security Attacks
    • Patented Physically Unclonable Function Secures Device Data
    • Actively Monitored Die Shield Detects and Reacts to Intrusion Attempts
    • All Stored Data Cryptographically Protected from Discovery
  • ECDSA Authenticated R/W of Stored Data
  • Efficient Public-Key Authentication Solution to Authenticate Peripherals
    • FIPS 186-Compliant ECDSA P256 Signature for Challenge/Response Authentication
    • ChipDNA Generated Public/Private Key Pair.
    • TRNG with NIST SP 800-90B Compliant Entropy Source
  • Supplemental Features Enable Easy Integration into End Applications
    • 2Kb of EEPROM for User Data, Key, Control Registers, and Certificate
    • Unique and Unalterable Factory Programmed 64-Bit Identification Number (ROM ID)
    • I2C Communication: Up to 200kHz
    • Operating Range: 3.3V ±10%, -40°C to +85°C
    • 6-Pin TDFN-EP Package (3mm x 3mm)

The DS28C39 is an ECDSA public-key-based bidirectional secure authenticator that incorporates Maxim’s patented ChipDNA™ feature, a physically unclonable function (PUF) to provide a cost-effective solution with the ultimate protection against security attacks. Using the random variation of semiconductor device characteristics that naturally occur during wafer fabrication, the ChipDNA circuit generates a unique output value that is repeatable over time, temperature, and operating voltage. Attempts to probe or observe ChipDNA operation modifies the underlying circuit characteristics, preventing discovery of the unique value used by the chip cryptographic functions. The DS28C39 utilizes the ChipDNA output as key content to cryptographically secure all device stored data and as the private key for the ECDSA signing operation. With ChipDNA capability, the device provides a core set of cryptographic tools derived from integrated blocks including an asymmetric (ECC-P256) hardware engine, a FIPS/NIST-compliant true random number generator (TRNG), 2Kb of secured EEPROM, and a unique 64-bit ROM identification number (ROM ID). The ECC public/ private key capabilities operate from the NIST-defined P-256 curve to provide a FIPS 186-compliant ECDSA signature generation function. The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application. Lastly, the DS28C39 supports I2C communication at the 100kHz standard mode.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Reference Design License Management
  • Printer Cartridge Identification and Authentication

DS28C39
DeepCover Secure ECDSA Bidirectional Authenticator with ChipDNA PUF Protection
DS28C39 Typical Application Circuit DS28C39 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Software Development 1

DeepCover® Security Lab

Open Tool

Evaluation Kits

DS28C39EVKIT

Evaluation Kit for the DS28C39 and DS2476

Features and Benefits

  • Demonstrates the Features of the DS28C39 DeepCover® ECDSA Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28C39 and DS2476
  • I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±10% I2C Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Product Details

The DS28C39 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28C39. The EV system consists of five DS28C39/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, a DS9121BQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C39 and DS2476.

Applications

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identification and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

DS28C39EVKIT
Evaluation Kit for the DS28C39 and DS2476

Latest Discussions

No discussions on DS28C39 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed