MAX3983: Equalize 10Gbase-CX4 and Copper InfiniBand Links with the MAX3983

2003-09-12

Figure 1

   

摘要

This discussion summarizes popular transmission line compensation techniques and presents a solution to compensate cable losses in \"four-lane\" InfiniBand (2.5Gbps) and 10Gbase-CX4 (3.125Gbps) transmission links. This information can be applied to Fibre Channel and Ethernet XAUI links as well.

InfiniBand is a trademark of InfiniBand Trade Association. Read full article.



添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目

关联至此文章

产品

最新视频 21
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目