概览
设计资源
描述
The MAX17506 is a high-efficiency switching regulator that delivers up to 5A load current at output voltages from 0.9V to (0.9 x VIN). The device integrates the highside MOSFET and operates over 4.5V to 60V, making it ideal for on-board point-of load and post-regulation applications.
The device features a peak current-mode control architecture. Built-in compensation across the output voltage range eliminates the need for external compensation components. The feedback regulation accuracy over -40°C to +125°C is ±1.4%.
Output overload hiccup protection and cycle-by-cycle peak-current limit provide for ultra-safe operation in short-circuit conditions.
In this document a step-down DC-DC converter using the MAX17506 is demonstrated for a 12V output application. The power supply delivers up to 5A at 12V.
优势和特点
- No Schottky-Synchronous Operation
- Internal Compensation for Any Output Voltage
- Built-In Soft-Start
- 100kHz to 2.2MHz Adjustable Switching Frequency
- 3.5μA Shutdown Current
- Hiccup or Latchoff Mode Overload Protection
- Programmable EN/UVLO Threshold
- Overtemperature Protection
所用产品
文件和资源
-
MAXREFDES1032 Design Files2019/7/9ZIP1 M
-
EE-Sim OASIS Free Simulator2019/7/9
支持与培训
搜索我们的知识库,获取技术问题答案。我们专门的应用工程师团队也会随时为您解答技术问题。