概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
HiTech Global's HTG-830 architecture allows easy and versatile functional expansion through two Vita 57.4 and one Vita 57.1 compliant High-Pin-Count FPGA Mezzanine Card (FMC) connectors. The FMC connectors provide access to 344 single-ended FPGA I/Os (172 LVDS) and up to 32 GTH, and 20 GTY serial transceivers. The high-performance Z-Ray connector also provides access to 16 GTY serial transceivers (as well as control and voltage pins) for applications requiring large number of concentrated serial I/Os such as Hybrid Memory Cube (HMC), 100GIG Ethernet (QSFP28, CFP4), etc.
| Rail/Function | Part Number | General Description of Part |
| 0.95V FPGA Core | LTM4620 | Dual 13A or Single 26A Dc/DC µModule Regulator. 0.6V ≤ VOUT ≤ 2.5V |
| 3.3V FMC | LTM4620A | Dual 13A or Single 26A Dc/DC µModule Regulator. 0.6V ≤ VOUT ≤ 5.3V |
| 1.2V BRAM 1.8V BRAM 1.0V GTX/GTY 1.2V GTX/GTY |
LTM4644 | Quad DC/DC µModule Regulator with Configurable 4A Output Array |
| 1.2V DDR FMC | LTM4625 | 20VIN, 5A Step-Down DC/DC µModule Regulator |