概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
HiTech Global's HTG-K816 is populated with Xilinx Kintex UltraScale 035, 040, or 060 FPGA. The HTG-K816 network card provides access to eight lanes of PCI Express Gen 3 ( 8 x 8Gbps), two independent banks of DDR4 (72-bit) memory components (5GB), and front panel Z-Ray interface for hosting high-speed mezzanine cards.
| Rail/Function | Part Number | General Description of Part |
| 0.95V FPGA Core 1.8V System Power 3.3V System Power 1.0V MGT/MGY 1.2V MGT/MGY 1.2V System Power |
LTM4644 | Quad DC/DC µModule Regulator with Configurable 4A Output Array |
| 0.95V BRAM | LTM4625 | 20VIN, 5A Step-Down DC/DC µModule Regulator |