概览
优势和特点
- Intel Agilex 7 F-Series devices target a wide range of applications across many markets. This series offers transceiver rates up to 58 Gbps, advanced DSP blocks supporting multiple precisions of fixed-point and floating-point operations, and high-performance crypto blocks.
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- Our reference designs are supported by an intuitive design tool set and IP.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. Our team can provide samples and/or evaluation boards for quick validation that can speed time to market in the most complex applications.
- For a complete list power designs and use cases, please contact your local FAE.
参考资料
-
Intel Agilex 7 FPGA F-series Development Kit (2x F-Tile) Power Tree2024/7/12PDF481K
电路描述
| Rail/Function | Part Number(s) | Description |
| VCC, VCCPLLDIG_HPS, VCC_HSSL, VCCPLLDIG_SDM | LTC3888 | Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management |
| LTC7051 | SilentMOS Smart Power Stage in 5mm × 8mm LQFN | |
| VCCERT_FGT_GX, VCCH_SDM, VCCR_CORE, VCC_PLL, VCCIO_1V2/DDR4, VCCPT, VCC_FUSE, VCCADC_VCCPLL, VCC_GFX, VCC_FGT_GFX | LTC7132 | 25A, Dual PolyPhase Regulator with Digital Power System Management |
| 3V3_STBY | LTM4620 | Dual 13A or Single 26A DC/DC µModule (Power Module) Regulator |