概览

优势和特点

  • TMC6300 low voltage three-phase BLDC/PMSM motor driver
  • Supply voltage 2-11V DC, 2.0A coil current (peak)
  • Direct Bridge control for BLDC or PMSM sine-commutation
  • Standby <50nA typ. current draw
  • Low RDSon LS 170mΩ & HS 170mΩ (typ)
  • Full protection & diagnostic output
  • Tiny QFN 3*3mm 20 pin package
  • 1.4A RMS, 2 to 11V

产品详情

The TM6300-EVAL allows you to explore all functions of the TMC6300.

The TMC6300-EVAL-KIT is a set of one MCU board Landungsbruecke, one Eselsbruecke bridge board and one TMC6300-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC6300 are accessible with probes on the bridge board. TMC6300-EVAL can be used with or without the Landungsbruecke MCU board.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

相关产品