概览
优势和特点
- CoolStep™
- Passive Braking
- SpreadCycle™
- Stall Detection
- Short Detection
- StallGuard2™
- StealthChop2™
- Microstep Table
- MicroPlyer™
- Motion Controller
- Position Mode
- Velocity Mode
- SixPoint™ Ramp
- ABN Encoder Interface
- 1 to 256 Microsteps
- 2.8ARMS, 36V
产品详情
The TMC5160 breakout board is a development board with the dedicated TMC5160 chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
文档
-
TMC5160 BOB Data Sheet (Rev. 1.10)2021/2/12PDF2M
-
Tmc5160 Bob Layout Data - Design Files (Rev. 1.2)2021/3/9PDF6M
-
Tmc5160 Bob Fabrication Data - Design Files (Rev. 1.2)2019/6/4ZIP164K
-
Bom Tmc5160 Bob Modified - Design Files (Rev. 1.2)2019/6/4XLS35K