概览
优势和特点
- Motion Controller
- Position Mode
- Velocity Mode
- SixPoint™ Ramp
- ABN Encoder Interface
- 1 to 256 Microsteps
- 1.2ARMS, 46V
产品详情
The TMC5130 breakout board is a development board with the dedicated TMC5130A-TA chip. It is designed to give users the chance to rapidly prototype their applications - making it possible to immediately check how the motor performs with TMC chips while developing the application's software.
相关产品
文档
-
TMC5130A Data Sheet (Rev. 1.20)2023/8/11PDF2M
-
TMC5130A Data Sheet (Rev. 1.21)2023/3/15PDF2M
-
TMC5130A BOB Data Sheet (Rev. 1.00)2021/2/12PDF3M
-
Tmc5130a Bob Cad Files - Design Files (Rev. 1.2)2019/6/4ZIP6M
-
Tmc5130a Bob Fabrication Data - Design Files (Rev. 1.2)2019/6/4ZIP146K
-
Tmc5130a Bob 3d Files Layout Data - Design Files (Rev. 1.2)2019/6/4ZIP3M
-
Bom Tmc5130a Ta Bob Modified - Design Files (Rev. 1.2)2019/6/4XLS33K