概览

优势和特点

  • 2-phase stepper motor up to 4.6A coil current (6.5A peak)
  • Supply Voltage 8 to 55V DC
  • SPI interface
  • Step/Direction interface with microstep interpolation MicroPlyer™
  • StealthChop™ silent PWM mode
  • SpreadCycle™ smart mixed decay
  • StallGuard2™ load detection
  • CoolStep™ automatic current scaling
  • 1 to 256 Microsteps
  • 4.6A RMS, 55V

产品详情

The TMC2160-EVAL allows you to explore all functions of the TMC2160-TA.

The TMC2160-EVAL-KIT is a set of one MCU board Landungsbruecke, an Eselsbruecke bridge board and one TMC2160-EVAL driver board. It allows for a quick and simple start within only minutes to make your motor turning, while still providing full access to all registers and full functionality and diagnostics.

For diagnosis, all signals between MCU and TMC2160 are accessible with probes on the Eselsbruecke bridge board. To simplify the transfer to your own processor platform the MCU board can be disconnected.

All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data. All settings can simply be exported for your own firmware project.

More about the TMCL-IDE

相关产品