概览
优势和特点
- Single- or Dual-Supply Operation
- Configurable Gain
- Configurable Reference Voltage
- Proven PCB Layout
- Fully Assembled and Tested
产品详情
The MAX41400 TDFN evaluation kit (EV kit) provides a proven design to evaluate the MAX41400 low-power precision instrumentation amplifier with programmable gain in a 10-pad TDFN package. The MAX41400 features internal selectable gain from 10V/V to 250V/V. The MAX41400 TDFN EV kit can set different devices’ gain with various jumper configurations. The EV kit operates from a single-supply voltage between 1.7V and 3.6V, or from dual supplies providing ±0.85V to ±1.8V.
相关产品
使用入门
Required Equipment
- MAX41400TDFNEVKIT#
- Voltage Calibrator
- ±0.9V, 100mA DC Power Supply (PS1)
- Digital Multimeter
文档
-
MAX41400EVK-TDFN User Guide: Evaluates: MAX41400 TDFN (Rev. 1)2026/2/19PDF532 KB